Download document () of 20

U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

  • Auto-sensing USB port adjusts charging power to your non-QC 3.0 device up to 5V/2.4A
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Charges Quick Charge 3.0 devices up to 4 times faster than normal USB charging
  • Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling
  • Stops charging when connected device is at full capacity to protect battery from damage

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W01-QC3-1
UPC
037332239495
Product Length/Depth
3.54 in
Product Height
1.38 in
Product Width
3.94 in
Product Weight
0.001 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Certifications
UL Listed
Global Catalog
U280-W01-QC3-1
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Power Consumption
18 W
Total Number of Ports
1
Number of Ports
1
BTUs
0.229
Over Current Protection
Y
Overload Protection
Yes
Charging Method Detail
Quick Charge 3.0
Input Connection Type
NEMA 1-15P
Input Current
0.45A Max
Input Frequency
50 / 60 Hz
Power Provided to Connected Device(s)
18W
LED Indicators
Blue (6V-6.5V/3A), Green (5V-9V/2A), Red (9V-12V/1.5A)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
Plastic
Charging Ports
USB-A: 2A
2.4A Quick Charge
Charging Ports / Amps
3A / 2A / 1.5A
Charging Method
USB
Input Nominal Voltage
120 VAC
230 VAC
Product Features
NEMA 1-15P
Overcurrent Protection
USB Charging
Overvoltage Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Smartphone
Tablet
Portable Speaker
SideB Connector1
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Tablet
Amazon Kindle
Phone
Voltage Compatibility (VAC)
100 VAC
100 - 127 VAC
100 - 140 VAC
110 VAC
110 - 240 VAC
120 VAC
125 VAC
127 VAC
200 VAC
200 - 240 VAC
Technology
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.