Download document () of 20

U328-025-1

USB 3.0 SuperSpeed Active Repeater Cable (A to B M/M), 25 ft. (7.6 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U328-025-1
UPC
037332268662
Product Length/Depth
0.5 in
Product Height
11.8 in
Product Width
9.4 in
Product Weight
0.88 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
U328-025-1
Product Type
Cable

Product specifications

Operating Humidity Range
10% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 1.1 (up to 12 Mbps)
USB 2.0 (up to 480 Mbps)
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Plug-and-play operation with all major operating systems, including Windows and macOS
Bus-powered cable provides up to 900mA of power to connected device
Signal booster centrally located to allow cable run through raceway
Active repeater cable allows placement of devices beyond USB's standard 5 m limit
Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps - 10x faster than USB 2.0
Contact Plating
Gold
SideA Connector1
USB B (MALE)
SideB Connector1
USB A (MALE)
SideB Connector2
USB A (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB A (MALE)
Technology

USB 3.x
Cable Length
20 - 50ft (6 - 15M)
Cable Outer Diameter (OD)
6.0mm
Cable Type
Active
Power Provided to Connected Device(s)
900mA via additional USB-A connector
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB-A
USB B (male)
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.