Download document () of 20

B127U-002-PDPH2

DisplayPort over Cat6 2Port Splitter/Extender Kit, Pigtail DP Transmitter and 2x HDMI Receivers with Repeaters, 4K, 4:4:4, 230 ft. (70m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127U-002-PDPH2
Product Length/Depth
2.953 in
Product Height
0.732 in
Product Width
1.85 in
Product Weight
1 lb
Compliances
RoHS3
CE Marked
TAA Compliant
REACH
WEEE Directive
UKCA
FCC Class B
Certifications
NOM
ICES
Product Type
Extender

Product specifications

Type
DisplayPort; HDMI
Audio Specification
Passthrough audio formats including LPCM 2.0/5.1/7.1
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
HDMI
Input
Unit (included)
Material
Plastic
Cable Jacket Color
Black
Product Features
EDID Compatible
3D Video Supported
Bus Powered
TAA Compliant
HDR Support
Multi-Resolution Support
All-in-One Kit
Daisy-chainable / Cascadable
EDID Support
Y
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Lightweight splitter and receivers are USB-powered through display or power adapter
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Plug-and-play operation with no software required for easy, immediate installation
Can be daisy-chained up to 4 times for each display (920 ft. per chain) via additional receivers
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:4:4
4:4:0
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
USB A (MALE)
SideA Connector2
USB A (MALE)
SideB Connector2
USB A (MALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
MICRO-USB B (FEMALE)
HDMI (MALE)
Displayport Specification
1.2
SideA Connector4
MICRO-USB B (FEMALE)
SideB Connector4
RJ45 (FEMALE)
Host Connector
DISPLAYPORT (MALE)
Power Source
Unit (included)
Technology
DisplayPort
Cat6
HDMI
USB
Features
Flex Center
Video Ports Details
  • HDCP 1.4
  • HDCP 2.2
Supported Resolution
1920 x 1200
2560 x 1600
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Number of Displays
2
Number of Monitors Supported
2
Daisy-Chain Port
RJ45 (Female)
Daisy-chainable or Cascadable
Y
Included Mounting Accessories
N/A
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Recommended Category Cable
24AWG Cat6
Max. Distance (Between any 2 Units)
230 ft.
Transmission Distance
230 ft. (70 m)
Mounting Details
N/A
LED Indicators
Transmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Up to 4K (3840 x 2160) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Signal Transmission
Unidirectional
Video Input
DISPLAYPORT (MALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 1920 x 1440 Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 640 x 480 Range (ft)
230 ft
Max 800 x 600 Range (ft)
230 ft
Video Ports
HDMI (MALE)
Number of Ports
9
Receiver - Number of Video Outputs
2
Transmitter - Number of Video Outputs
2
Total Number of Ports
9
Ports
6
Max Resolution
4K/60
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification