Download document () of 20

U050-006-GY-MAX

Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U050-006-GY-MAX
UPC
037332238955
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
EN 55024
EN 55032
Global Catalog
U050-006-GY-MAX
Product Type
Cable

Product specifications

Application
  • Charge and sync your smartphone or other Micro-B device from a USB computer or wall charger up to 6 ft. away
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Replace a cable that became frayed or inoperable due to frequent use
Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Extra-strong cable construction helps prevent fraying and loose cable connectors
Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
Integral strain relief helps cable move freely without stress or cracking
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
Ideal for streaming video and other applications that require a fast, clear signal
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
-4° to 140°F (-20° to 60°C)
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Data Transfer Rate
480 Mbps
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
3.8mm
Cable Type
Passive
Material
PVC, UHMWPE, Aramid
Power Provided to Connected Device(s)
10W (5V/2A)
Total Charging Watts
10 W
Cable Length Range
5 - 8ft (1 - 2M)
Connector
MICRO USB-B
USB-A

Export product specification