USB-A to USB-C Flat Cable - M/M, USB 2.0, Black, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U038-006-FL
|
| UPC |
037332253996
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.08 lb
|
| Compliances |
RoHS
REACH CE Marked |
| Global Catalog |
U038-006-FL
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Connector Style |
Straight
|
| Product Highlights |
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports 3A (60W) power output for charging, syncing and powering mobile devices USB-A to USB-C cable is compatible with all USB-A, USB-C and Thunderbolt 3 devices Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers Flexible flat design helps prevent inconvenient tangling and allows easy bending |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Maximum Input Watts |
60 W
|
| Cable Outer Diameter (OD) |
2.1*6.2 mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Wire Gauge (AWG) |
22/22
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-C
USB-A |