USB-C Cable (M/M) - USB 2.0, Right-Angle Plug, Black, 2 m (6.6 ft.)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U040-02M-C-RA
|
| UPC |
037332263681
|
| Product Length/Depth |
9.5 in
|
| Product Height |
0.5 in
|
| Product Width |
6.75 in
|
| Product Weight |
0.13 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
U040-02M-C-RA
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
10% to 85%, Non-Condensing
|
| Storage Humidity Range |
10% to 85%, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Angled
|
| Product Highlights |
Power Delivery cable supports 20V 3A (60W) power output for charging host device
Reversible USB-C plugs connect in either direction for immediate no-fuss use Space-saving right-angle USB-C plug allows easy connection in confined spaces Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices Compatible with all USB-C and Thunderbolt 3 devices, including Nintendo Switch 2 |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE) - RIGHT ANGLE
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Maximum Input Watts |
60 W
|
| Cable Outer Diameter (OD) |
3.5MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-C
|