Download document () of 20

U040-003-C

USB-C Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-003-C
UPC
037332263629
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
REACH
Global Catalog
U040-003-C
Product Type
Cable

Product specifications

Amperage Rating
3A
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
USB Charging
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Power Delivery cable supports 20V 3A (60W) power output for charging host device
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Compatible with all USB-C and Thunderbolt 3 devices, including Nintendo Switch 2
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
3.0MM
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
60W (20V/3A)
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification