Download document () of 20

U040-02M-C-5ARA

USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, Right-Angle Plug, Black, 2 m (6.6 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-02M-C-5ARA
UPC
037332263698
Product Length/Depth
9.5 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.18 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
U040-02M-C-5ARA
Product Type
Cable

Product specifications

Application
  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger
  • Transfer data between an external hard drive and your laptop or PC
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Amperage Rating
5A
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Angled
Product Highlights
Space-saving right-angle USB-C plug allows easy connection in confined spaces
Power Delivery cable supports 20V 5A (100W) power output for charging host device
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Contact Plating
Gold
SideA Connector1
USB C (MALE) - RIGHT ANGLE
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
100 W
Cable Outer Diameter (OD)
4.0MM
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
100W (20V/5A)
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification