Download document () of 20

U040AB-006CS5LB

Ultra Flexible Anti-bacterial USB C to C Cable with 5A rating, Light Blue M/M, 6ft (1.8M)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040AB-006CS5LB
UPC
037332276797
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
FCC Compliant
CE Marked
REACH
UKCA
RoHS
Certifications
UL Listed
Global Catalog
U040AB-006CS5LB
Product Type
Cable

Product specifications

Amperage Rating
5A
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Cable Jacket Rating
FT2
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Light blue
Connector Color
Light blue
Connector Plating
Nickel
Product Features
Antibacterial
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
Constructed with antibacterial material proven effective in inhibiting E. coli and staph
Power Delivery cable supports 5A (240W) for fast-charging large-capacity devices
Light blue jacket permits fast, easy identification in a crowded docking station or hub
Soft, flexible silicone jacket allows easy bending and avoids messy tangling
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140° F (-10° to 60°C)
Operating Temperature Range
14° to 140° F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
240 W
Cable Outer Diameter (OD)
5.0MM
Cable Type
Passive
Material
Silicone
Wire Gauge (AWG)
30/29/22
Power Provided to Connected Device(s)
240W (48V/5A)
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification