Download document () of 20

P059-006

European Computer Power Cord, C7 to Schuko, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P059-006
UPC
037332205421
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.19 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Input current -max
2 Ampere
Operating temperature range
23° to 140°F (-5° to 60°C)
Storage temperature
-4° to 176°F (-20° to 80°C)
Device Compatibility
UPS
Laptop
Computer
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
2
Operating Humidity
0% to 90% RH, Non-Condensing
Power Cord Jacket Type
H03VVH2-F
Storage Humidity Range
0% to 90% RH, Non-Condensing
Wire Size (Awg) - Max
1.02
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P059-006 C7 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
EU power cable recommended for powering notebooks and laptops with C8 inlets
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Ideal replacement for a worn-out or missing laptop adapter power cable
Plug Color
Black
SideA Connector1
CEE 7/16 SCHUKO PLUG
SideB Connector1
IEC-320-C7 (NON-POLARIZED)
Voltage Rating
250 VAC
Connector
CEE 7/16 Schuko plug
IEC 320-C7 (non-polarized)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton