Heavy-Duty USB-C to Lightning Sync/Charge Cable with Status LED - MFi Certified, M/M, USB 2.0, 3 ft.
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M102-003-HD-SL
|
| UPC |
037332259769
|
| Product Length/Depth |
4.7 in
|
| Product Height |
0.9 in
|
| Product Width |
2.4 in
|
| Product Weight |
0.02 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Certifications |
MFi
|
| Global Catalog |
M102-003-HD-SL
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Black
White |
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Product Highlights |
Bulletproof Aramid fiber allows cable to bend over 150,000 times without failing
Charging status LED on cable lets you know when your device is fully charged C94 Lightning connector is compatible with Apple 18W USB-C power adapter MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod Durable double-braided exterior resists tangles and withstands long-term wear and tear |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
4.2mm
|
| Cable Type |
Passive
|
| Material |
TPE, Aramid Fiber
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Total Charging Watts |
20 W
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
Lightning (male) USB C (male) |