Safe-IT USB-C to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 1 m (3.3 ft.)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M102AB-01M-WH
|
| UPC |
037332261076
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.12 lb
|
| Compliances |
REACH
FCC Compliant CE Marked RoHS |
| Certifications |
MFi
|
| Global Catalog |
M102AB-01M-WH
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
C94 Lightning connector compatible with Apple 18W USB-C power adapter
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers Reversible plugs connect in either direction for immediate no-fuss use MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
3.7MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
Lightning (male) USB C (male) |