Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M102-010-HD
|
| UPC |
037332252616
|
| Product Length/Depth |
2.56 in
|
| Product Height |
1.18 in
|
| Product Width |
4.92 in
|
| Product Weight |
0.11 lb
|
| Compliances |
RoHS
REACH |
| Certifications |
MFi
|
| Global Catalog |
M102-010-HD
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Black
White |
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Product Highlights |
Durable double-braided exterior resists tangles and withstands long-term wear and tear
MFi-certified to operate with a wide range of iPhones, iPads and iPods Bulletproof Aramid fiber allows cable to bend over 150,000 times without failing C94 Lightning connector is compatible with Apple 18W USB-C power adapter Reversible plugs connect in either direction for immediate no-fuss use |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
9 - 14ft (2 - 4M)
|
| Cable Outer Diameter (OD) |
5.0mm
|
| Cable Type |
Passive
|
| Material |
TPE, Aramid Fiber
|
| Wire Gauge (AWG) |
24/19
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Total Charging Watts |
20 W
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Connector |
USB-C
USB C (male) Lightning (male) |