Download document () of 20

U040-C3M-C-5A

USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 3M (9.9 ft)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-C3M-C-5A
UPC
037332241313
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.14 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Certifications
USB-IF
Global Catalog
U040-C3M-C-5A
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-C wall charger up to 3 m away
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Power Delivery cable provides 5A (100W) for fast-charging large-capacity devices
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Certified by USB-IF to ensure highest-grade construction and performance
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-C

Export product specification