USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U040-003-C-5A
|
| UPC |
037332202864
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.05 lb
|
| Compliances |
FCC Compliant
REACH RoHS CE Marked |
| Global Catalog |
U040-003-C-5A
|
| Product Type |
Cable
|
| Relative Humidity |
10% to 85%, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Connector Style |
Straight
|
| Product Highlights |
Power output up to 5A for fast-charging large mobile devices
Supports data transfer speeds up to 480 Mbps Reversible USB-C plugs on both ends for fumble-free connection Integral strain relief protects against stress and cracking Backward compatible with previous USB generations |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
3.8MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
|