Download document () of 20

SK40RUSBB

Protect It! Surge Protector with 4 Rotatable Outlets, Direct Plug-In, 1080 Joules, 3.4A USB Charger

  • 1080 joule rating
  • 3.4 amp USB charging
  • 4 rotatable outlets/direct plug-in
  • Diagnostic LED

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SK40RUSBB
UPC
037332184658
Product Length/Depth
1.77 in
Product Height
5.5 in
Product Width
3.88 in
Product Weight
0.7 lb
Compliances
RoHS
Certifications
NOM
UL 497A
UL 1449
Global Catalog
SK40RUSBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
17
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 400, 500
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Power Cord Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
SK40RUSBB surge suppressor
Owners Manual
Charging Ports / Amps
3.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Automatic Shut-Off
Rotatable Outlets
UL Certified
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.4A
Charging Form Factor
Strip
Cord Color
Black
Operating Humidity Range
10% to 90% RH
Total outlets
4

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.