Download document () of 20

SK30USB

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 3.4 A USB Charger, Diagnostic LED

  • 3 outlets/direct plug-in
  • 3.4 amp USB charging
  • 540 joule rating
  • Diagnostic LED

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SK30USB
UPC
037332180353
Product Length/Depth
1.18 in
Product Height
5.28 in
Product Width
3.74 in
Product Weight
0.41 lb
Compliances
RoHS
Certifications
UL 497A
NOM
UL 1449
CSA Std. C22.2
CSA C22.2.
Global Catalog
SK30USB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Green - Protected
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 400, 500
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
SK30USB surge suppressor
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Automatic Shut-Off
Diagnostic LED(s)
Charging Port Type
USB A (FEMALE)
Plug Color
Blue
White
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1 ns
AC Suppression Surge Current Rating
27000
Charging Amps per Port
2.1A
Charging Form Factor
Direct plug-in
Cord Color
Black
Operating Humidity Range
10% to 90% RH
Total outlets
3

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.