Download document () of 20

U442-DOCK5-GY

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub, GbE, Memory Card, 100W PD Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK5-GY
UPC
037332241016
Product Length/Depth
1.9 in
Product Height
0.5 in
Product Width
4.1 in
Product Weight
0.25 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Certifications
CSA certified
UL Listed
cUL Listed
Product Type
Docking station

Product specifications

Application
  • Play video from your laptop or PC on an HDMI display, such as an HDTV or projector
  • Save data to a USB-enabled thumb drive or external hard drive
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music
Type
Docking Station
Charging Ports Details
  • One USB-A port supports 5V 1.5A (7.5W) for quickly charging mobile devices
  • All three USB-A ports share 5V 2A (10W) when connected to a PD 3.0 compliant charger
  • The USB-C PD Charging/Data port provides up to 20V 5A (100W) to charge the host laptop via a compatible wall charger
Number of Charging Ports
4
Total Charging Amps
2
Total Charging Watts
100
Device Compatibility
Monitor/HDTV
Computer
Chromebook
Laptop
Phone
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
5A
Connector Color
Gray
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Extended Mode
Remote Wakeup Support
DisplayPort Alt Mode
Battery Charging (5V/1.5A Port)
EDID Support
Ethernet Support
EDID Compatible
DSC Support
Full Duplex Support
Mirror Mode
Suspend Mode Support
Bus Powered
Auto MDIX Support
HDR Support
USB Charging
3D Video Supported
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Network Speed
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
10 Mbps
Product Highlights
Connect to a wired 10/100/1000 Mbps (Gigabit) Ethernet network when Wi-Fi is unavailable
USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals
Converts audio/video signals from laptops and other devices that support USB-C DisplayPort Alt Mode
Supports 4K resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear video
Charge the host laptop with up to 100 Ws (20V 5A) of PD Charging power output
Charge the host laptop with up to 100 Watts (20V 5A) of PD Charging power output
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
Plug Color
Blue
White
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Tablet
Laptop
Smartphone
Chromebook
SideB Connector1
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
MICRO SD (FEMALE)
Charging AMPS per port
5 A
1.5 A
5A
Technology
Cat5/5e
HDMI
USB 3.x
Cat6
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
SideB Connectors6
SD (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Data Transfer Rate
5 Gbps
Supported Resolution
3840x2160 (4K)
Number of Ports
8
Number of USB Hub Ports
3
Ports
1
Total Number of Ports
8
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously
Ports Detail
Connect to a wired Gigabit Ethernet network via the built-in RJ45 port on the dock.
Resolutions Supported
3840 x 2160 (4K x 2K) @ 30 Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDCP 1.4
HDMI (FEMALE)
HDMI 1.4
USB Power Delivery (PD) Charging Specification
3
SD Card Specification
Micro SD
SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.