Download document () of 20

TLP608RUSBB

Protect It! Surge Protector with 6 Rotatable Outlets, 8 ft. (2.43 m) Cord, 1080 Joules, 2xUSB Charging ports (3.4A)

  • 1080 joule rating
  • Diagnostic LED
  • 3.4 amp USB charging
  • 8-ft. (2.43 m) cord
  • 6 rotatable outlets

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP608RUSBB
UPC
037332184665
Product Length/Depth
2.07 in
Product Height
12.93 in
Product Width
2.02 in
Product Weight
1.42 lb
Compliances
RoHS
Certifications
UL Listed
CSA Std. C22.2
UL 1449
NOM
CSA C22.2.
Global Catalog
TLP608RUSBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
17
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Slot or Hole Mount Measurement (Center to Center)
255 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 400, 500
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Input Cord Length Details
8 ft cord
Power Cord Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP608RUSBB surge suppressor
Owners Manual
Charging Ports / Amps
3.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Rotatable Outlets
Automatic Shut-Off
Diagnostic LED(s)
UL Certified
USB Charging
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.4A
Charging Form Factor
Strip
Cord Color
Black
Cord Gauge Type
14 gauge
Operating Humidity Range
10% to 90% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.