Clamp-On Power Strip Holder, White
| Product Name |
Eaton Tripp Lite series mounting clamp
|
| Catalog Number |
CLAMPUSW
|
| UPC |
037332255617
|
| Product Length/Depth |
6.3 in
|
| Product Height |
4.13 in
|
| Product Width |
2.8 in
|
| Product Weight |
0.81 lb
|
| Compliances |
RoHS
|
| Global Catalog |
CLAMPUSW
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Accessory Type |
Mounting accessories
|
| Receptacle Color |
GRAY
|
| Power Cord Color |
Gray
|
| Housing Color |
Gray
|
| Output Receptacles |
Universal outlets
|
| Package Contents |
CLAMPUSW Clamp-On Power Strip Holder, White
|
| Applications |
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Material |
ABS
|
| Plug Color |
White
Blue |
Support from Eaton