Download document () of 20

TLP404

Protect It! 4-Outlet Home Computer Surge Protector Strip, 4 ft. (1.22 m) Cord, 450 Joules

  • 450 joule rating
  • 4 outlets / 4-ft. (1.22 m) cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP404
UPC
037332119131
Product Length/Depth
8 in
Product Height
1.2 in
Product Width
1.85 in
Product Weight
0.55 lb
Compliances
RoHS
Certifications
cUL Listed
UL 1449
UL Listed
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP404
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 57.5 mm; Distance between slot height = 26 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V - UL Verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
4 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 4 outlets
Outlet Spacing
28.6mm
Outlets Measurement (Center to Center)
28.6mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP404 surge suppressor
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
Automatic Shut-Off
UL Certified
Diagnostic LED(s)
Plug Color
Blue
White
AC Suppression Joule Rating
450
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
22500
Operating Humidity Range
20% to 85% RH
Total outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.