Download document () of 20

SUPER7

Protect It! 7-Outlet Surge Protector, 7 ft. Cord with Right-Angle Plug, 2160 Joules, Diagnostic LEDs, Light Gray Housing

  • 7 NEMA 5-15R outlets, including 3 for bulky transformers
  • 2160-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker foils dangerous overloads
  • 7 ft. AC power cord with right-angle NEMA 5-15P plug

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SUPER7
UPC
037332095282
Product Length/Depth
10.3 in
Product Height
1.54 in
Product Width
2.72 in
Product Weight
1.39 lb
Compliances
RoHS
Certifications
cUL Listed
CSA Std. C22.2
UL 1449
UL Listed
NOM
Global Catalog
SUPER7
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Two position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 20 dB
Input Plug Features
Right Angle (36D)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 70 mm; Distance between slot height = 24 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 5, plus 2 side mounted outlets
Outlet Spacing
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
SUPER7 Protect It! 7-Outlet Surge Protector, Light Gray Housing
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Right-Angle Plug
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
2160
AC Suppression Response Time
< 1 ns
Cord Color
Gray
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
144000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.