Download document () of 20

TLP806TELTAA

8-Outlet Surge Protector with DSL/Phone Line/Modem Surge Protection - 3150 Joules, 6 ft. (1.83 m) Cord

  • 15A resettable circuit breaker foils dangerous overloads
  • 6-ft. (1.83 m) power cord with right-angle 5-15P plug for connecting in tight spaces
  • 8 5-15R NEMA outlets, including 3 for bulky transformers
  • Filters out threatening EMI/RFI line noise
  • Surge suppression rating of 3150 joules

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP806TELTAA
UPC
037332224903
Product Length/Depth
2.2 in
Product Height
10.5 in
Product Width
3.9 in
Product Weight
1.3 lb
Compliances
FCC Part 68
RoHS
Certifications
UL Listed
cUL Listed
UL 1449
NOM
UL 497A
CSA Std. C22.2
Global Catalog
TLP806TELTAA
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2-position red illuminated on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 40 dB
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400 L-N, 500 L-G, 500 N-G
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Cool Gray 1C
Outlet Orientation
Single row of 5, plus a second row of 3 for transformer accommodation
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Protects your phones, wireless routers and broadband modems, as well as desk lamps and small appliances
Shields TVs, DVD players, video game consoles, streaming media players, sound systems and device chargers from energy spikes
Safeguards your computer, printer and fax from dangerous surges
Input Nominal Voltage
120 VAC
120V AC
Product Features
TAA Compliant
Right-Angle Plug
UL Certified
Diagnostic LED(s)
Mounting Holes or Slots
Telephone/DSL Protection
Plug Color
White
Blue
Application
  • Safeguards your computer, printer and fax from dangerous surges
  • Protects your phones, wireless routers and broadband modems, as well as desk lamps and small appliances
  • Shields TVs, DVD players, video game consoles, streaming media players, sound systems and device chargers from energy spikes
AC Suppression Joule Rating
3150
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Total outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.