Download document () of 20

TLP604

Protect It! 6-Outlet Surge Protector, 4 ft. (1.22 m) Cord, 900 Joules, Diagnostic LED, Light Gray Housing

  • 4 ft. AC power cord with NEMA 5-15P plug
  • 15A resettable circuit breaker prevents dangerous overloads
  • 6 NEMA 5-15R outlets—one designed for a bulky transformer
  • Filters out threatening EMI/RFI line noise
  • 790-joule surge protection rating
  • 900-joule surge protection rating

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP604
UPC
037332100498
Product Length/Depth
1.23 in
Product Height
10.8 in
Product Width
1.85 in
Product Weight
0.8 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
cUL Listed
UL Listed
UL 1449
CSA C22.2.
Global Catalog
TLP604
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
4 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP604 Protect It! 6-Outlet Surge Protector, Light Gray Housing
TLP604 Protect It 6-Outlet Surge Protector, Light Gray Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
Mounting Holes or Slots
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
900
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
36000
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.