Download document () of 20

TLP606TAA

Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 790 Joules, Diagnostic LED, TAA

  • 790 joule rating
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 6 outlet / 6-ft. cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606TAA
UPC
037332159250
Product Length/Depth
1.23 in
Product Height
10.8 in
Product Width
1.85 in
Product Weight
1.01 lb
Compliances
RoHS
Certifications
UL Listed
CSA Std. C22.2
NOM
UL 1449
cUL Listed
Global Catalog
TLP606TAA
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Gray
Outlet Orientation
Single row of 6 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual with warranty information
TLP606TAA surge suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Diagnostic LED(s)
TAA Compliant
Mounting Holes or Slots
Plug Color
White
Blue
AC Suppression Joule Rating
790
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.