Download document () of 20

TLP712B

Protect It! 7-Outlet Surge Protector, 12 ft. Cord, 1080 Joules, Diagnostic LED, Black Housing

  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker prevents dangerous overloads
  • 7 NEMA 5-15R outlets—one designed for a bulky transformer
  • 1080-joule surge protection rating
  • 12 ft. AC power cord with NEMA 5-15P plug

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP712B
UPC
037332138309
Product Length/Depth
11.69 in
Product Height
1.32 in
Product Width
2.05 in
Product Weight
1.76 lb
Compliances
RoHS
Certifications
UL 1449
cUL Listed
UL Listed
NOM
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP712B
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 151 mm; Distance between slot height = 24 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
12 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row
Outlet Spacing
Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP712B Protect It! 7-Outlet Surge Protector, Black Housing
Owner’s manual
TLP712B Protect It 7-Outlet Surge Protector, Black Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
UL Certified
Mounting Holes or Slots
Automatic Shut-Off
Plug Color
White
Blue
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
72000
Operating Humidity Range
10% to 90% RH
Total outlets
7

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.