Download document () of 20

TLP606

Protect It! 6-Outlet Surge Protector, 6 ft. Cord, 900 Joules, Diagnostic LED, Light Gray Housing

  • 15A resettable circuit breaker prevents dangerous overloads
  • 6 ft. AC power cord with NEMA 5-15P plug
  • 790-joule surge protection rating
  • 6 NEMA 5-15R outlets—one designed for a bulky transformer
  • Filters out threatening EMI/RFI line noise
  • 900-joule surge protection rating

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606
UPC
037332119049
Product Length/Depth
1.3 in
Product Height
11.024 in
Product Width
1.85 in
Product Weight
1.01 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
UL 1449
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP606
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP606 Protect It! 6-Outlet Surge Protector, Light Gray Housing
Owner’s manual
TLP606 Protect It 6-Outlet Surge Protector, Light Gray Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Mounting Holes or Slots
Automatic Shut-Off
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
900
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.