Download document () of 20

TLP602

Protect It! 6-Outlet Home Computer Surge Protector, 2 ft. (0.61 m) Cord, 180 Joules

  • 180 joule rating
  • 6 outlets / 2-ft. (0.61 m) cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP602
UPC
037332095404
Product Length/Depth
9.44 in
Product Height
1.18 in
Product Width
1.69 in
Product Weight
0.57 lb
Compliances
RoHS
Certifications
UL 1449
CSA Std. C22.2
cUL Listed
UL Listed
NOM
CSA C22.2.
Global Catalog
TLP602
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 87 mm; Distance between slot height = 28 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Gauge (AWG)
14
Cord Length
2 Foot
Power Cord Color
Gray
Housing Color
Gray
Outlet Orientation
Single row
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP602 Surge Suppressor
Instruction manual and warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
180
AC Suppression Response Time
< 1 ns
Cord Color
Gray
Cord Gauge Type
14 gauge
Maximum Surge Amps
12000
Operating Humidity Range
10% to 90% RH
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.