Download document () of 20

SUPER6OMNIB

Protect It! 230V 6-Universal Outlet Surge Protector, 1.8M Cord, British Plug, 750 Joules

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SUPER6OMNIB
UPC
037332121158
Product Length/Depth
2.5 in
Product Height
1.75 in
Product Width
16 in
Product Weight
1 lb
Compliances
RoHS
Global Catalog
SUPER6OMNIB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Two position power switch
Voltage Compatibility (VAC)
220-250
Circuit breaker
10
Frequency rating
50/60 Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
10A resettable illuminated combo switch/circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
230V (220-250V)
Slot or Hole Mount Measurement (Center to Center)
219.5 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Input Cord Details
VDE H05VV-F 1.0mm2
Power Cord Color
Black
Housing Color
Light gray
Outlet Orientation
right-angled
Outlet Spacing
51mm
Outlets Measurement (Center to Center)
51mm
Material
Plastic
Input Plug Type
British
Output Receptacles
Universal outlets
Package Contents
Instruction manual and warranty information
SUPER6OMNI B AC surge suppressor
Input Nominal Voltage
230 VAC
Product Features
Mounting Holes or Slots
Product Highlights
6 universal outlets
1.8 m power cord with British plug
750 joule rating
Lighted on/off switch with integrated circuit breaker
Plug Color
White
Blue
AC Suppression Joule Rating
750
AC Suppression Response Time
< 1 ns
Maximum Surge Amps
13500
Operating Humidity Range
20% to 85% RH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.