Download document () of 20

TLP610BUAM

Safe-IT 6-Outlet Surge Protector, 2 USB Charging Ports, 10 ft. Cord, 5-15P Plug, 990 Joules, Antimicrobial Protection, Black

  • USB-A ports share 2.4A for fast charging of phones and other mobile devices
  • 10 ft. braided input cord allows flexibility in placing devices away from wall outlet
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • 990 joules protect your valuable electronics against dangerous surges and spikes
  • 6 NEMA 5-15R outlets distribute AC power to connected home/office equipment

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP610BUAM
UPC
037332263612
Product Length/Depth
13 in
Product Height
1.25 in
Product Width
1.87 in
Product Weight
1.5 lb
Compliances
RoHS
Certifications
UL 1449
UL Listed
cUL Listed
Global Catalog
TLP610BUAM
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
12
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Cord Length
10 Foot
Power Cord Color
Black/Gray briaded cord
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP610BUAM 6-Outlet Surge Protector, Black
Owner's manual
Charging Ports / Amps
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Antimicrobial
UL Certified
Mounting Holes or Slots
Diagnostic LED(s)
USB Charging
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
990
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.4A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.