Download document () of 20

TLP608TEL

Protect It! 6-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 990 Joules, Tel/Modem Protection, Gray Housing

  • 990 joule rating
  • 6 outlets / 8-ft. cord
  • Modem/fax surge protection

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP608TEL
UPC
037332166432
Product Length/Depth
1.23 in
Product Height
10.8 in
Product Width
1.85 in
Product Weight
1.12 lb
Compliances
RoHS
Certifications
UL 497A
CSA Std. C22.2
cUL Listed
UL Listed
UL 1449
CSA C22.2.
Global Catalog
TLP608TEL
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
6-ft. telephone cord
TLP608TEL
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
Telephone/DSL Protection
Mounting Holes or Slots
UL Certified
Plug Color
Blue
White
AC Suppression Joule Rating
990
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.