Download document () of 20

TLM606HJ

Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) cord, 1340 Joules, Diagnostic LED

  • 6 outlets / 6-ft. (1.83 m) cord
  • 1340 joule rating

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM606HJ
UPC
037332135698
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
12.5 in
Product Weight
1.4 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
UL 1449
Global Catalog
TLM606HJ
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Illuminated on/off switch with integrated 15 amp circuit breaker
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Form Factor
Supports floor / wall / desktop placement
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of outlets
Outlet Spacing
38.89mm
Outlets Measurement (Center to Center)
38.89mm
Material
Metal, Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual and warranty information
TLM606HJ surge suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Mounting Holes or Slots
Metal Case
UL Certified
Automatic Shut-Off
Plug Color
Blue
White
AC Suppression Joule Rating
1340
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
60000
Operating Humidity Range
10% to 90% RH
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.