Download document () of 20

TLP6B

Protect It! 6-Outlet Surge Protector, 6 ft. Cord, 360 Joules, Diagnostic LED, Black Housing

  • 360-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker prevents dangerous overloads
  • 6 NEMA 5-15R outlets—one designed for a bulky transformer
  • 6 ft. AC power cord with NEMA 5-15P plug

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP6B
UPC
037332166784
Product Length/Depth
1.58 in
Product Height
9.63 in
Product Width
1.28 in
Product Weight
0.81 lb
Compliances
RoHS
Certifications
UL 1449
UL Listed
UL 497A
cUL Listed
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP6B
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N)
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500v
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP6B Protect It! 6-Outlet Surge Protector, Black Housing
TLP6B Protect It 6-Outlet Surge Protector, Black Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Mounting Holes or Slots
Automatic Shut-Off
UL Certified
Plug Color
Blue
White
AC Suppression Joule Rating
360
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
24000
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.