Download document () of 20

TLP616USB

7-Outlet Surge Protector - 6 on strip/1 in detachable plug, 2 USB Ports (2.4A Shared), Detachable Charger Plug, 6 ft. Cord, 5-15P Plug, 900 Joules, White

  • Detachable plug provides a separate USB charger with included AC outlet
  • 2 USB ports share 2.4A for fast charging of phones, tablets and other mobile devices
  • Right-angle NEMA 5-15P plug with braided 6 ft. cord allows connection in tight spaces
  • 7 total NEMA 5-15R outlets - 6 on strip/1 on detachable plug - for powering computers, printers and other electronic devices
  • 900 joules protect your valuable electronics against dangerous surges and spikes

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP616USB
UPC
037332260314
Product Length/Depth
1.3 in
Product Height
10.4 in
Product Width
2.1 in
Product Weight
1.23 lb
Compliances
FCC Part 68
RoHS
Certifications
UL Listed
UL 1449
NOM
UL 497A
cUL Listed
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP616USB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
12
Device Compatibility
  • Amazon Kindle
  • Headphones
  • Laptop
  • Phone
  • Tablet
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Receptacle Color
BLACK
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
L-N 700
Input Cord Gauge (AWG)
16
Cord Length
6 Foot
Power Cord Color
White and Gray
Housing Color
Light gray
White
Outlet Orientation
Single row of 6 outlets; 1 outlet in wall plug
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15/20R
Package Contents
Owner's manual
TLP616USB 7-Outlet Surge Protector, White
Charging Ports / Amps
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
UL Certified
Diagnostic LED(s)
USB Charging
Charging Port Type
USB A (FEMALE)
Plug Color
Blue
White
Application
  • Protect a computer, router and other valuable electronics against AC power surges and spikes
  • Detach the plug to carry a separate USB charger with AC outlet in your laptop bag, share power and charging in meeting or at home
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge a smartphone and tablet without taking up available AC outlets
AC Suppression Joule Rating
900
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.4A
Charging Form Factor
Strip
Cord Gauge Type
16 gauge
Operating Humidity Range
20% to 85% RH
Total outlets
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.