Download document () of 20

TLP606SSTELB

Protect It! 6-Outlet Surge Protector, Right-Angle Plug, Side-Mount Switch, 1440 Joules, Tel/Modem Protection, 6 ft. (1.8 m) Cord, Black

  • Built-in RJ11 jacks protect modem, fax and phone connection
  • Large LED protection indicator easy to see from a distance
  • Side-mounted on/off switch prevents accidental shutoff
  • Surge suppression rating of 1440 joules
  • 6 NEMA 5-15R outlets, including one for bulky transformers

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606SSTELB
UPC
037332190079
Product Length/Depth
11.77 in
Product Height
1.1 in
Product Width
1.97 in
Product Weight
1.125 lb
Compliances
FCC Part 68
RoHS
Certifications
UL 1449
NOM
cUL Listed
UL Listed
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP606SSTELB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Input Plug Features
Right Angle (90D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
87 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP606SSTELB Protect It! 6-Outlet Surge Protector
Owner's manual
TLP606SSTELB Protect It 6-Outlet Surge Protector
Input Nominal Voltage
120 VAC
120V AC
Product Features
Telephone/DSL Protection
Diagnostic LED(s)
Automatic Shut-Off
Right-Angle Plug
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
1440
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
10% to 90% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.