Download document () of 20

TLM626

Protect It! Surge Protector with 6 Right-Angle Outlets, 6 ft. (1.83 m) Cord, 1340 Joules, Diagnostic LEDs, Metal Case

  • 1340 joule rating
  • Rugged metal case
  • 6 outlets / 6-ft. (1.83 m) cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM626
UPC
037332132291
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
12.25 in
Product Weight
1.6 lb
Compliances
RoHS
Certifications
UL 1449
UL Listed
cUL Listed
Global Catalog
TLM626
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 20 dB
Form Factor
Supports floor / wall / desktop placement
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
225 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Light gray
Outlet Orientation
Single row of outlets
Outlet Spacing
Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLM626 surge suppressor
Instruction manual and warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
UL Certified
Diagnostic LED(s)
Metal Case
Mounting Holes or Slots
Right-Angle Outlets
Plug Color
White
Blue
AC Suppression Joule Rating
1340
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
60000
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.