Download document () of 20

SK6-6

Protect It! 8-Outlet Home Computer Surge Protector, 8 ft. (2.43 m) Cord, 1080 Joules, Space-Saving Plug

  • 8 outlets / 8-ft. (2.43 m) cord
  • 1080 joule rating

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SK6-6
UPC
037332010018
Product Length/Depth
1.75 in
Product Height
13 in
Product Width
2.75 in
Product Weight
1.5 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
cUL Listed
UL Listed
NOM
UL 1449
CSA C22.2.
Global Catalog
SK6-6
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Two position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
PROTECTION PRESENT (green), GROUNDED (red) and LINE OK (green)
Immunity
Conforms to IEE 587 / ANSI C62.41
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
114.3 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Input Cord Gauge (AWG)
14
Power Cord Color
Gray
Housing Color
Light gray
Outlet Spacing
28.6mm
Outlets Measurement (Center to Center)
28.6mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
SK6-6 Surge Suppressor
Child Safety Covers
Color-coded cord identifiers
Warranty information and Instruction manual
Input Nominal Voltage
120 VAC
Product Features
Right-Angle Plug
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
AC Suppression Surge Current Rating
54,500 amps
Cord Color
White
Cord Gauge Type
14 gauge
Operating Humidity Range
10% to 90% RH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.