Download document () of 20

TLP606USBB

Protect It! 6-Outlet Surge Protector, 6 ft. Cord, 1200 Joules, 20W PD Charging, 2 USB Ports, Black Housing

  • 15A resettable circuit breaker prevents dangerous overloads
  • 6 NEMA 5-15R outlets, including one for bulky transformers
  • 2 USB ports (2.1A total) for fast charging mobile devices
  • Surge suppression rating of 990 joules
  • Filters out threatening EMI/RFI line noise

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606USBB
UPC
037332189851
Product Length/Depth
13 in
Product Height
1.25 in
Product Width
1.87 in
Product Weight
1.05 lb
Compliances
RoHS
Certifications
UL Listed
CSA Std. C22.2
UL 1449
cUL Listed
CSA C22.2.
Global Catalog
TLP606USBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP606USBB Protect It! 6-Outlet Surge Protector, Black Housing
TLP606USBB Protect It 6-Outlet Surge Protector, Black Housing
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
Automatic Shut-Off
UL Certified
USB Charging
Diagnostic LED(s)
Charging Port Type
USB A (FEMALE)
Plug Color
Blue
White
AC Suppression Joule Rating
1200
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.