Download document () of 20

SUPER7TEL15

Protect It! 7-Outlet Surge Protector, 15 ft. (4.57 m) Cord, 2520 Joules, Fax/Modem Protection, RJ11

  • 2520 joule rating
  • Modem/fax surge protection
  • 7 outlets / 15-ft. (4.57 m) cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SUPER7TEL15
UPC
037332095381
Product Length/Depth
10.3 in
Product Height
1.54 in
Product Width
2.72 in
Product Weight
1.7 lb
Compliances
FCC Part 68
RoHS
Certifications
cUL Listed
UL Listed
UL 1449
CSA Std. C22.2
NOM
CSA C22.2.
Global Catalog
SUPER7TEL15
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Two position on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 20 dB
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 70 mm; Distance between slot height = 24 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
15 Foot
Power Cord Color
Gray
Housing Color
Gray
Outlet Orientation
Single row of 5, plus 2 side mounted outlets
Outlet Spacing
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
6-ft. (1.83 m) telephone cord
SUPER7TEL15 Surge Suppressor
Owner's manual with warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Plug
Automatic Shut-Off
Diagnostic LED(s)
Mounting Holes or Slots
Telephone/DSL Protection
UL Certified
Plug Color
Blue
White
AC Suppression Joule Rating
2520
AC Suppression Response Time
< 1 ns
Cord Color
White
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
156000
Operating Humidity Range
10% to 90% RH
Total outlets
7

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.