Download document () of 20

STRIKER

Protect It! 7-Outlet Surge Protector, 6 ft. Cord, 1080 Joules, Diagnostic LED, Light Gray Housing

  • 15A resettable circuit breaker prevents dangerous overloads
  • 1080-joule surge protection rating
  • 6 ft. AC power cord with NEMA 5-15P plug
  • Filters out threatening EMI/RFI line noise
  • 7 NEMA 5-15R outlets—one designed for a bulky transformer

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
STRIKER
UPC
037332097415
Product Length/Depth
11.69 in
Product Height
1.32 in
Product Width
2.05 in
Product Weight
1.17 lb
Compliances
RoHS
Certifications
NOM
CSA Std. C22.2
cUL Listed
UL 1449
UL Listed
CSA C22.2.
Global Catalog
STRIKER
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2-position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 151 mm; Distance between slot height = 24 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Gray
Housing Color
Light gray
Outlet Orientation
Single row
Outlet Spacing
Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s manual
STRIKER Protect It! 7-Outlet Surge Protector, Light Gray Housing
STRIKER Protect It 7-Outlet Surge Protector, Light Gray Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
UL Certified
Diagnostic LED(s)
Automatic Shut-Off
Plug Color
White
Blue
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Cord Color
White
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
72000
Operating Humidity Range
10% to 90% RH
Total outlets
7

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.