6-Outlet Surge Protector with USB Charging - French Type E Outlets, 220-250V, 16A, 1.8 m Cord, Type E Plug, White
| Product Name |
Eaton Tripp Lite series Protect It surge protector
|
| Catalog Number |
TLP6F18USB
|
| UPC |
037332251510
|
| Product Length/Depth |
1.7 in
|
| Product Height |
18.9 in
|
| Product Width |
3.3 in
|
| Product Weight |
1.2 lb
|
| Compliances |
REACH
RoHS CE Marked |
| Global Catalog |
TLP6F18USB
|
| Product Type |
Surge protector
|
| Surge Style |
ST - STRIP
|
| Switches |
Two position power switch
|
| Voltage Compatibility (VAC) |
220-250
|
| Circuit breaker |
16
|
| Frequency rating |
50/60 Hz
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
2.1A
|
| Total Charging Watts |
10.5
|
| Device Compatibility |
|
| Overload Protection |
combo switch/circuit breaker
|
| Protection Modes |
Includes full normal mode (H-N)
|
| Receptacle Color |
WHITE
|
| Recommended Electrical Service |
230V (220-250V)
|
| Power Cord Color |
White
|
| Housing Color |
White
|
| Outlet Orientation |
right-angled
|
| Material |
Plastic
|
| Input Plug Type |
French
|
| Product category |
Surge Protector
|
| Output Receptacles |
French/Belgian
|
| Package Contents |
TLP6F18USB 6-Outlet Surge Protector, French Type E Outlets, White
|
| Charging Ports / Amps |
(1) 2.1A
2.1A |
| Charging Method |
USB
|
| Input Nominal Voltage |
230 VAC
|
| Product Features |
Mounting Holes or Slots
Right-Angle Plug Right-Angle Outlets USB Charging Diagnostic LED(s) |
| Charging Port Type |
USB A (FEMALE)
|
| Plug Color |
Blue
White |
| Application |
|
| AC Suppression Joule Rating |
250
|
| Charging Amps per Port |
2.1A
|
| Charging Form Factor |
Strip
|
| Maximum Surge Amps |
250
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.