Download document () of 20

TLP806TEL

Protect It! 8-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 2160 Joules, Tel/DSL Protection, Cord Clip

  • 2160 joule rating
  • Modem/fax surge protection
  • 8 outlets / 6-ft. cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP806TEL
UPC
037332175229
Product Length/Depth
12.4 in
Product Height
1.74 in
Product Width
2 in
Product Weight
1.2 lb
Compliances
RoHS
FCC Part 68
Certifications
UL Listed
CSA Std. C22.2
NOM
UL 1449
cUL Listed
CSA C22.2.
Global Catalog
TLP806TEL
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2-position red illuminated on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 40 dB
Input Plug Features
Right Angle (90D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal slots 101.35 mm = Distance between vertical slots = 30 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330/400/400
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
White
Outlet Orientation
Single row of 6, plus 2 for transformer accommodation
Outlet Safety Covers Detail
Includes built-in sliding outlet safety covers
Outlet Spacing
29mm
Outlets Measurement (Center to Center)
29mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
6-ft. (1.83 m) telephone cord
TLP806TEL
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Right-Angle Plug
Automatic Shut-Off
Diagnostic LED(s)
Integrated Cord Clip
Telephone/DSL Protection
Outlet Safety Covers
Plug Color
White
Blue
AC Suppression Joule Rating
2160
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
144000
Operating Humidity Range
10% to 90% RH
Total outlets
8

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.