Download document () of 20

SPIKESTIK

Protect It! Surge Protector with 6 Right-Angle Outlets, 6 ft. (1.83 m) Cord, 540 Joules, Diagnostic LED

  • 6 right-angle outlets
  • 6-ft. (1.83 m) cord
  • 540 joule rating

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SPIKESTIK
UPC
037332010292
Product Length/Depth
1.52 in
Product Height
10.25 in
Product Width
2.7 in
Product Weight
1.25 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
UL 1449
NOM
CSA Std. C22.2
Global Catalog
SPIKESTIK
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Two position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
114.6 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Input Cord Gauge (AWG)
14
Power Cord Color
Gray
Housing Color
Gray
Outlet Spacing
28.6mm
Outlets Measurement (Center to Center)
28.6mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
SPIKESTIK Surge Suppressor
Child Safety Covers
Instruction manual and Warranty information
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Plug Color
White
Blue
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1 ns
AC Suppression Surge Current Rating
27,000 amps
Cord Color
Gray
Cord Gauge Type
14 gauge
Maximum Surge Amps
36000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.