Download document () of 20

TLP706TELC

Protect It! 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1440 Joules, Tel/Modem Protection, Safety Covers

  • 1440 joule rating
  • Modem/fax surge protection
  • 7 outlets / 6-ft. cord
  • Integrated child safety covers

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP706TELC
UPC
037332175205
Product Length/Depth
11.69 in
Product Height
1.38 in
Product Width
2.16 in
Product Weight
1.2 lb
Compliances
RoHS
FCC Part 68
Certifications
NOM
UL Listed
cUL Listed
CSA Std. C22.2
UL 1449
CSA C22.2.
Global Catalog
TLP706TELC
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Two position on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Input Plug Features
Right Angle (90D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 207 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 7
Outlet Spacing
Between Standard Outlets = 28.5mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruciton manual with warranty information
6-ft. (1.83 m) telephone cord
TLP706TELC Surge Suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
Telephone/DSL Protection
UL Certified
Right-Angle Plug
Plug Color
Blue
White
AC Suppression Joule Rating
1440
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
10% to 90% RH
Total outlets
7

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.