Download document () of 20

TLM626TEL15

Protect It! Surge Protector with 6 Right-Angle Outlets, 15 ft. (4.57 m) Cord, 1340 Joules, Tel/Modem Protection

  • 6 right-angle outlets / 15-ft. (4.57 m) cord
  • Tel/DSL surge protection (1 line)
  • 1340 joule rating

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM626TEL15
UPC
037332128652
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
12.25 in
Product Weight
1.8 lb
Compliances
RoHS
FCC Part 68
Certifications
UL 1449
UL Listed
cUL Listed
Global Catalog
TLM626TEL15
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 20 dB
Form Factor
Supports floor / wall / desktop placement
Overload Protection
15A resettable combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
225 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
15 Foot
Power Cord Color
Black
Housing Color
Light gray
Outlet Orientation
Single row of outlets
Outlet Spacing
Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLM626TEL15 surge suppressor
6-ft. (1.83 m) RJ-11 phone cord
Instruction manual and warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
Automatic Shut-Off
Diagnostic LED(s)
Metal Case
UL Certified
Right-Angle Outlets
Telephone/DSL Protection
Plug Color
Blue
White
AC Suppression Joule Rating
1340
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
60000
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.