Download document () of 20

U460-003-3AGALC

3-Port USB-C Hub - USB 3.2 Gen 1, 3 USB-A Ports, GbE, Thunderbolt 3, 100W PD Charging, Aluminum Housing

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-003-3AGALC
UPC
037332264046
Product Length/Depth
0.51 in
Product Height
3.74 in
Product Width
1.77 in
Product Weight
0.2 lb
Compliances
FCC Compliant
RoHS
REACH
WEEE Directive
CE Marked
Product Type
Hub

Product specifications

Application
  • Save data from your computer to a USB thumb drive or external hard drive
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a USB microphone/headset to record a podcast or listen to music
  • Download photos from a digital camera
Total Charging Watts
100
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
Color
Gray
Material
Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Bus-powered USB hub is compatible with all USB-C and Thunderbolt 3 devices
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
Accepts up to 3 USB peripherals, turning your laptop into a mini workstation
USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
Cat6
Cat5/5e
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Number of Ports
4
Number of USB Hub Ports
4
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Input Current
5V/1.5A
Recommended Category Cable
Cat5e/6
Network Ports
RJ45 (FEMALE)
USB Power Delivery (PD) Charging Specification
100W
3.0

Export product specification