Download document () of 20

U360-004-4A-AL

4-Port Slim Portable USB-A Hub - USB 3.2 Gen 1, Aluminum Housing

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-004-4A-AL
UPC
037332214003
Product Length/Depth
0.4 in
Product Height
1.6 in
Product Width
2.4 in
Product Weight
0.09 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Product Type
Hub

Product specifications

Type
Hub
Device Compatibility
Chromebook
Computer
Laptop
Relative Humidity
0-85% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Slim aluminum housing fits easily into purse or laptop bag for use anywhere
Packaging Type
Box
Plug Color
White
Blue
Power Source Type
USB
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB A (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 3.x
Features
Flex Center
Data Transfer Rate
5 Gbps
Number of Ports
4
Number of USB Hub Ports
4
Total Number of Ports
4
Storage Temperature Range
14° to 167°F (-10° to 75°C)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification