Download document () of 20

U460-004-4A-AL

4-Port USB-C Hub, USB-C to 4x USB-A Ports, USB 3.0, Black

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-4A-AL
UPC
037332214010
Product Length/Depth
0.4 in
Product Height
1.6 in
Product Width
2.4 in
Product Weight
0.09 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Product Type
Hub

Product specifications

Application
  • Connect up to 4 USB peripherals, such as an external hard drive, MP3 player, power meter and printer
  • Transfer files quickly to and from a USB thumb drive
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
  • Download photos from a digital camera
Type
Hub
Relative Humidity
0-85% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Reversible USB-C plug connects in either direction for immediate no-fuss use
Plug-and-play operation with no software required for easy, immediate installation
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
USB-C 3.1 Type-C hub is compatible with all USB-C and Thunderbolt 3 devices
Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
1 W
Storage Temperature Range
14° to 167°F (-10° to 75°C)
BTUs
2.4 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.