Download document () of 20

U460-003-3AG

3-Port USB-C Hub with LAN Port, USB-C to 3x USB-A Ports, Gbe, USB 3.0, White

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-003-3AG
UPC
037332193803
Product Length/Depth
5.6 in
Product Height
0.9 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Product Type
Hub

Product specifications

Type
Hub
Relative Humidity
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
ABS, PVC
USB Hub Ports
Yes
Charging Ports / Amps
0.9A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Full Duplex Support
Remote Wakeup Support
UASP Support
Bus Powered
Suspend Mode Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Reversible USB-C plug connects in either direction
Supports true 10/100/1000 Mbps Ethernet network speeds
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
USB-A ports provide up to 0.9A each for charging devices
Plug-and-play operation with no software or drivers required
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
Technology
Cat6
Cat5/5e
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Number of Ports
4
Number of USB Hub Ports
3
Power Consumption
3 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.5 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)

Export product specification