USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series USB coupler
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U325-001-KPA-BK
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332195654
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.001 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                U325-001-KPA-BK
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                USB Keystone
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB 3.0 A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB 3.0 A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                USB 3.0 A (FEMALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             USB  | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                1 Foot
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                Up to 4ft (up to 1M)
                                             
                                         |